IESNA:LM-63-2002
[TEST]P1645020
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-730-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13117.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1580.5 1603.1 1647.3 1693.3 1758.1 1852.1 1976.1 2108.6 2225.2 2355.8 2479.8 2636.7 2804.0 2972.2 3121.6 
3285.1 3471.2 3670.4 3958.9 4269.9 4518.0 4698.4 4845.0 4922.0 4746.3 4260.5 3417.6 1948.9 844.8 390.9 276.3 
209.5 133.4 90.2 47.9 0.0 0.0 
1580.5 1601.2 1643.5 1689.5 1758.1 1850.2 1968.6 2107.7 2229.9 2352.0 2491.1 2641.4 2817.2 2981.6 3130.1 
3295.4 3480.6 3692.0 3990.8 4299.0 4542.4 4720.0 4875.0 4931.4 4762.3 4283.0 3425.1 1935.7 846.6 396.5 281.0 
216.1 133.4 93.0 49.8 0.0 0.0 
1580.5 1600.3 1639.7 1690.5 1760.0 1850.2 1962.0 2097.4 2220.5 2342.6 2478.9 2633.9 2804.0 2972.2 3128.2 
3281.4 3458.0 3702.3 4005.8 4346.9 4650.5 4862.8 5024.5 5141.0 5048.9 4627.9 3782.2 2413.1 1066.5 491.5 327.9 
239.6 158.8 108.1 56.4 0.9 0.0 
1580.5 1605.9 1644.4 1693.3 1762.8 1848.3 1949.8 2072.9 2201.7 2318.2 2456.3 2602.9 2778.6 2947.8 3133.8 
3292.6 3462.7 3693.9 3984.2 4356.3 4766.0 5101.5 5390.9 5617.4 5675.6 5398.4 4712.5 3361.2 1658.5 717.9 411.6 
285.7 190.8 121.2 55.4 0.9 0.0 
1580.5 1604.0 1640.7 1690.5 1763.8 1851.2 1946.1 2048.5 2168.8 2293.8 2418.7 2571.0 2745.7 2910.2 3102.8 
3280.4 3448.6 3661.0 3970.1 4367.6 4861.9 5318.6 5829.8 6204.7 6500.7 6525.1 6039.3 4984.0 3225.9 1377.6 
633.3 390.9 238.7 137.2 65.8 1.9 0.0 
1580.5 1603.1 1636.9 1688.6 1761.0 1848.3 1935.7 2031.6 2136.8 2259.9 2382.1 2519.3 2671.5 2845.3 3021.1 
3203.4 3405.4 3636.6 3935.4 4341.3 4869.4 5479.3 6083.5 6676.4 7264.6 7657.4 7706.3 7071.1 5715.1 3545.4 
1381.3 489.6 254.7 144.7 57.3 2.8 0.0 
1580.5 1603.1 1636.0 1685.8 1755.3 1842.7 1937.6 2035.3 2134.9 2248.6 2372.7 2501.4 2633.0 2789.9 2987.2 
3193.0 3352.8 3544.5 3822.6 4182.5 4666.4 5260.3 5943.5 6737.5 7571.0 8340.6 8877.1 8911.9 8277.6 6749.7 
4515.1 2160.3 623.9 267.8 112.8 12.2 0.0 
1580.5 1602.1 1634.1 1683.9 1752.5 1838.0 1934.8 2034.4 2139.6 2244.9 2376.4 2501.4 2629.2 2781.4 2983.5 
3174.2 3327.4 3512.5 3784.1 4144.9 4626.0 5214.3 5885.2 6671.7 7516.5 8305.8 8868.7 8961.7 8363.1 6826.8 
4676.8 2545.6 739.5 285.7 111.8 13.2 0.0 
1580.5 1600.3 1627.5 1673.6 1740.3 1823.0 1920.7 2026.9 2130.2 2241.1 2366.1 2497.7 2617.9 2766.4 2944.0 
3117.8 3243.8 3443.0 3747.4 4151.5 4661.7 5243.4 5873.0 6555.2 7268.4 7973.2 8465.6 8625.3 8163.0 6654.8 
4760.4 3032.3 1483.8 428.5 156.9 32.9 0.0 
1580.5 1592.8 1616.2 1655.7 1717.7 1793.8 1881.2 1973.3 2076.7 2180.1 2285.3 2384.0 2485.4 2596.3 2741.0 
2877.3 3024.8 3290.7 3665.7 4142.1 4691.8 5311.1 5956.6 6601.2 7293.8 7836.0 8144.2 8093.4 7248.7 5801.6 
4339.4 2699.7 1112.6 378.7 172.0 52.6 0.0 
1580.5 1582.4 1600.3 1634.1 1687.7 1750.6 1826.7 1903.8 1979.9 2057.9 2141.5 2207.3 2284.4 2363.3 2470.4 
2583.2 2760.8 3053.0 3460.8 3962.6 4566.8 5253.7 5989.5 6772.3 7482.6 7892.3 7902.7 7244.9 5764.0 4193.8 
2763.6 1423.6 559.1 230.2 87.4 29.1 0.0 
1580.5 1588.1 1602.1 1634.1 1684.8 1750.6 1813.6 1887.8 1956.4 2026.9 2093.6 2149.0 2211.1 2282.5 2378.3 
2496.7 2699.7 2989.1 3357.5 3808.5 4347.9 4963.4 5602.4 6219.7 6645.4 6760.0 6492.2 5733.9 4338.5 2999.4 
1863.4 919.9 392.8 180.4 77.1 26.3 0.0 
1580.5 1576.8 1589.0 1619.1 1667.0 1726.2 1791.0 1858.7 1919.8 1979.9 2034.4 2075.7 2128.4 2196.0 2292.8 
2438.5 2633.0 2851.9 3096.2 3381.0 3743.7 4146.8 4571.5 4970.0 5188.0 5161.6 4879.7 4187.2 3128.2 2064.5 
1214.1 590.1 295.1 152.2 80.8 39.5 0.0 
1580.5 1582.4 1591.8 1619.1 1667.9 1726.2 1786.3 1841.8 1888.8 1925.4 1960.2 1992.1 2038.2 2103.0 2146.2 
2150.9 2112.4 2029.7 1905.7 1762.8 1645.4 1588.1 1534.5 1402.9 1180.2 916.2 687.8 524.3 410.6 349.6 304.5 255.6 
206.7 165.4 114.6 58.3 0.0 
1580.5 1580.5 1588.1 1614.4 1662.3 1714.9 1763.8 1800.4 1824.9 1841.8 1857.7 1850.2 1815.5 1748.7 1648.2 
1513.8 1345.6 1155.8 977.3 838.2 729.2 651.2 591.1 544.1 506.5 468.0 430.4 397.5 366.5 339.2 304.5 265.0 217.1 
170.1 114.6 50.7 0.0 
1580.5 1586.2 1593.7 1620.9 1665.1 1708.3 1733.7 1745.0 1757.2 1756.3 1726.2 1664.2 1566.4 1441.5 1282.7 
1112.6 967.9 858.9 778.1 715.1 658.7 609.9 568.5 538.4 515.9 488.6 452.9 416.3 388.1 353.3 304.5 254.7 204.8 149.4 
94.0 19.7 0.0 
1580.5 1586.2 1598.4 1624.7 1663.2 1688.6 1697.1 1707.4 1705.5 1671.7 1596.5 1488.4 1337.2 1173.7 1023.3 919.9 
853.2 800.6 748.9 701.9 647.4 598.6 575.1 563.8 549.7 518.7 478.3 447.3 447.3 426.6 373.1 312.0 234.9 176.7 99.6 8.5 
0.0 
1580.5 1575.8 1593.7 1620.9 1648.2 1657.6 1668.9 1679.2 1652.9 1574.9 1465.0 1314.6 1144.5 1004.5 908.7 840.1 
782.8 728.2 670.9 612.7 593.9 587.3 588.2 592.9 580.7 548.8 515.9 505.5 538.4 537.5 522.5 426.6 338.3 247.1 132.5 4.7 
0.0 
1580.5 1573.0 1593.7 1626.6 1643.5 1646.3 1661.3 1661.3 1608.7 1508.2 1365.4 1203.7 1054.3 942.5 857.9 785.6 
719.8 648.4 587.3 566.6 554.4 551.6 561.0 570.4 556.3 532.8 509.3 532.8 550.7 537.5 495.2 405.0 333.6 247.1 125.9 1.9 
0.0 
1580.5 1574.0 1599.3 1636.9 1646.3 1648.2 1663.2 1646.3 1572.1 1453.7 1303.3 1143.6 1011.1 907.7 814.7 732.9 
658.7 586.4 554.4 537.5 530.9 531.9 546.0 552.5 533.7 509.3 500.8 534.7 528.1 513.1 452.0 378.7 308.2 233.0 112.8 0.0 
0.0 
1580.5 1562.7 1590.9 1628.5 1638.8 1641.6 1656.7 1631.3 1552.3 1424.6 1280.8 1118.2 986.7 883.3 782.8 690.7 
611.7 553.5 530.9 517.8 514.9 519.6 530.0 536.6 527.2 519.6 529.0 570.4 561.0 513.1 432.3 358.0 281.0 195.5 92.1 0.0 
0.0 
1580.5 1558.9 1586.2 1623.8 1635.0 1638.8 1652.0 1627.5 1547.6 1430.2 1274.2 1111.6 987.6 879.5 776.2 686.0 
605.2 548.8 526.2 513.1 511.2 514.9 525.3 530.9 524.3 520.6 530.0 566.6 553.5 499.0 421.0 350.5 272.5 181.4 84.6 0.0 
0.0 
